IESNA:LM-63-2002
[TEST]P1389769
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15391.7
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
99.9 129.1 270.6 728.6 1411.4 1935.9 2277.3 2627.0 3068.3 3580.4 4113.3 4829.4 5583.0 6286.6 6977.7 7602.2 8031.0 8180.9 
8143.4 7839.5 7456.4 6911.1 6394.8 6511.4 7048.4 7677.1 8026.8 8068.4 7989.3 7889.4 7219.1 6211.6 4067.5 395.5 
108.2 54.1 37.5 0.0 
99.9 129.1 287.3 720.2 1369.7 1940.1 2294.0 2610.4 3047.5 3543.0 4121.7 4787.8 5537.2 6307.4 6994.3 7610.5 8014.3 8164.2 
8118.4 7852.0 7444.0 6906.9 6436.4 6507.2 7052.6 7639.6 8022.7 8085.1 7997.7 7881.1 7273.3 6240.8 4246.6 
466.3 108.2 54.1 41.6 0.0 
99.9 129.1 262.3 699.4 1298.9 1898.5 2235.7 2572.9 2997.6 3518.0 4084.2 4758.6 5437.3 6132.5 6715.4 7252.4 7689.6 7926.9 
7968.5 7793.7 7493.9 7181.7 6902.7 6802.8 7115.1 7693.8 8130.9 8318.2 8301.6 8230.8 7785.3 6861.1 5337.3 
1086.6 116.6 66.6 50.0 0.0 
99.9 124.9 233.1 612.0 1194.9 1731.9 2202.4 2552.1 2926.8 3468.0 4025.9 4667.0 5358.1 5995.1 6544.7 6969.3 7344.0 7697.9 
7964.4 8031.0 7939.4 7806.2 7727.1 7735.4 7881.1 8289.1 8747.1 9080.1 9163.4 9155.1 8822.0 8085.1 6565.5 
2435.5 129.1 83.3 66.6 0.0 
99.9 120.7 204.0 462.1 970.0 1527.9 2031.7 2456.3 2835.2 3293.2 3871.9 4492.2 5137.5 5782.8 6407.3 6869.4 7227.5 7506.4 
7764.5 7939.4 8101.8 8139.2 8172.5 8239.1 8384.9 8655.5 9038.5 9363.2 9467.3 9504.8 9230.0 8180.9 6594.6 
4271.5 191.5 108.2 83.3 0.0 
99.9 120.7 183.2 391.3 832.7 1369.7 1910.9 2368.9 2743.6 3189.1 3701.2 4350.6 5016.8 5674.6 6303.2 6811.1 7144.2 7389.8 
7577.2 7739.5 7885.3 8018.5 8139.2 8280.8 8480.6 8734.6 9100.9 9429.8 9538.1 9529.8 9042.7 7956.0 6786.2 
4779.5 570.4 120.7 95.8 0.0 
99.9 116.6 174.9 328.9 699.4 1186.5 1719.4 2223.2 2639.5 3068.3 3547.1 4175.8 4787.8 5403.9 6049.3 6565.5 6977.7 7190.0 
7327.4 7481.4 7643.8 7802.0 7989.3 8201.7 8397.3 8680.5 9034.3 9367.4 9450.7 9334.1 8663.8 7718.7 6794.5 
4871.0 1128.3 141.6 108.2 0.0 
99.9 116.6 145.7 233.1 416.3 791.0 1236.5 1690.3 2223.2 2697.8 3147.4 3592.9 4117.5 4692.0 5279.0 5882.7 6407.3 6761.2 7011.0 
7206.6 7398.2 7564.7 7743.7 7906.1 8064.3 8230.8 8518.1 8780.4 8742.9 8593.0 7997.7 7344.0 6261.6 4804.4 
2860.2 199.8 145.7 0.0 
99.9 112.4 124.9 158.2 233.1 370.5 632.8 978.4 1369.7 1819.4 2289.8 2781.1 3268.2 3734.5 4213.2 4708.7 5254.1 5728.7 6207.5 
6603.0 6940.2 7227.5 7502.2 7739.5 7943.6 8122.6 8193.3 8130.9 7976.9 7802.0 7277.4 6615.5 5424.8 4059.2 2618.7 
774.4 179.0 0.0 
99.9 108.2 112.4 124.9 141.6 174.9 229.0 312.2 437.1 641.1 907.6 1215.7 1561.2 1902.6 2323.1 2735.3 3205.7 3722.0 4267.4 4858.6 5458.1 
6003.5 6473.9 6852.8 7202.5 7464.8 7618.8 7618.8 7427.3 7223.3 6165.8 4229.9 2164.9 1028.3 528.7 183.2 174.9 0.0 
99.9 104.1 104.1 104.1 108.2 108.2 112.4 120.7 133.2 149.9 170.7 199.8 229.0 266.5 316.4 383.0 462.1 562.0 699.4 886.8 1144.9 1494.6 2010.9 
2639.5 3472.2 4325.7 4937.7 5037.6 4608.8 4100.8 2947.6 2031.7 1340.6 724.4 249.8 45.8 12.5 0.0 
99.9 99.9 99.9 99.9 95.8 95.8 95.8 91.6 95.8 95.8 99.9 104.1 108.2 112.4 112.4 116.6 120.7 129.1 137.4 154.0 183.2 216.5 287.3 412.2 641.1 
1049.1 1619.5 2006.7 1790.2 1502.9 778.5 378.9 166.5 58.3 29.1 16.7 8.3 0.0 
99.9 99.9 95.8 91.6 87.4 83.3 79.1 79.1 74.9 74.9 74.9 74.9 70.8 70.8 66.6 62.4 58.3 50.0 50.0 45.8 45.8 45.8 45.8 41.6 37.5 41.6 
45.8 50.0 50.0 41.6 25.0 20.8 12.5 12.5 8.3 8.3 8.3 0.0 
99.9 95.8 87.4 79.1 74.9 66.6 62.4 58.3 54.1 50.0 45.8 41.6 33.3 29.1 25.0 16.7 12.5 12.5 8.3 8.3 8.3 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 4.2 4.2 
4.2 4.2 8.3 8.3 0.0 
99.9 87.4 79.1 70.8 66.6 58.3 54.1 45.8 37.5 33.3 25.0 20.8 16.7 12.5 8.3 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
4.2 8.3 0.0 
99.9 87.4 74.9 66.6 58.3 50.0 41.6 33.3 20.8 16.7 12.5 8.3 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
8.3 0.0 
99.9 83.3 70.8 58.3 50.0 41.6 29.1 20.8 12.5 8.3 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
4.2 0.0 
99.9 79.1 66.6 58.3 45.8 33.3 25.0 16.7 8.3 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 
0.0 
99.9 79.1 66.6 54.1 45.8 29.1 20.8 12.5 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
0.0 
99.9 83.3 66.6 54.1 45.8 29.1 20.8 12.5 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
99.9 83.3 66.6 54.1 45.8 29.1 20.8 16.7 12.5 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
99.9 83.3 66.6 54.1 45.8 33.3 25.0 16.7 12.5 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
